1,014
Downloads
94
Downloads of v 2.0.2
2022-11-25
Last published
MPLAB-Touch
2.0.2
The Touch Plugin allows user to visualize touch tuning data within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the touch configuration without having to rebuild the project - thus reduces development and tuning time.
The touch project in Microchip Code Configurator (MCC) Harmony or Melody needs to be configured to send tuning data to Touch Plugin.
To install MPLAB-Touch, download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
System requirements
The Touch Plugin requires MPLAB Data Visualizer version 1.3.1160 (or later)
Documentation
More information can be found in Microchip Developer Help page: https://microchipdeveloper.com/touch:introduction-to-touch-plugin
How to Install this Plugin:
This plugin can be downloaded as a zip file for offline installation in MPLAB X IDE.
1. Download the zip file from Microchip Gallery
2. Extract it to a location on disk
3. Open MPLAB X IDE
4. Navigate to Tools | Plugins
5. Click Downloaded Tab
6. Click Add Plugins...
7. Select the .nbm file from the extracted location
8. Install the plug-in.
What's New
V2.0.2
- Minor improvements and compatibility update
V2.0.1
- Graph plot data fix
- Slider/Wheel parameters in Graph data source
V2.0.0
- QT device AT42QT1110 and AT42QT2120 support
v1.0.1
- PIC device support improvement
v1.0.0
- Button, Slider and Wheel sensors
- Project Configuration read/write
Owners
Authors
Copyright
Microchip
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| MPLAB-Touch 2.5.3 (latest stable) | 22 | Friday, February 13, 2026 | yes |
| MPLAB-Touch 2.5.1 | 56 | Thursday, October 23, 2025 | yes |
| MPLAB-Touch 2.5.0 | 53 | Wednesday, October 22, 2025 | yes |
| MPLAB-Touch 2.4.0 | 74 | Wednesday, March 19, 2025 | yes |
| MPLAB-Touch 2.3.1 | 64 | Friday, January 10, 2025 | yes |
| MPLAB-Touch 2.3.0 | 32 | Thursday, December 5, 2024 | yes |
| MPLAB-Touch 2.2.2 | 215 | Thursday, May 23, 2024 | yes |
| MPLAB-Touch 2.2.1 | 123 | Wednesday, September 27, 2023 | yes |
| MPLAB-Touch 2.2.0 | 87 | Thursday, September 7, 2023 | yes |
| MPLAB-Touch 2.0.2 (this version) | 94 | Friday, November 25, 2022 | yes |
| MPLAB-Touch 2.0.1 | 68 | Monday, September 5, 2022 | yes |
| Mplab-Touch 2.0.0 | 61 | Friday, March 25, 2022 | yes |
| MPLAB-Touch 1.0.01 | 17 | Friday, November 12, 2021 | yes |
| Mplab-Touch 1.0.1 | 48 | Thursday, January 27, 2022 | yes |