1,240

Downloads

80

Downloads of v 2.4.0

2025-03-19

Last published

MPLAB-Touch

2.4.0

The touch plugin allows user to visualize touch tuning data within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the touch configuration without having to rebuild the project - thus reduces development and tuning time.

The touch project in Microchip Code Configurator (MCC) Harmony or Melody needs to be configured to send tuning data to Touch Plugin.

To install MPLAB-Touch, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: MPLAB X

Release Notes

System requirements
The Touch Plugin requires MPLAB Data Visualizer version 1.4.1926 (or later)

Documentation
More information can be found in Microchip Developer Help page: https://microchipdeveloper.com/touch:introduction-to-touch-plugin

How to Install this Plugin:

This plugin can be downloaded as a zip file for offline installation in MPLAB X IDE.

1. Download the zip file from Microchip Gallery

2. Extract it to a location on disk

3. Open MPLAB X IDE

4. Navigate to Tools | Plugins

5. Click Downloaded Tab

6. Click Add Plugins...

7. Select the .nbm file from the extracted location

8. Install the plug-in.

What's New
V2.4.0
-Added support to MPLAB Data Visualizer v1.4.
-Added minor UI improvements and fixes.

V2.3.1
-Added fix for "Write to Kit" option failing for all devices.

V2.3.0
-Added Support for MTCH2120 device.
-Added Support for Custom Button and Custom Commands in Table, Form and General views for MTCH2120.
-Added Improvements and bug fixes.

V2.2.2
-Minor bug fix and improvements

V2.2.1
- ATtiny parameters display issue

V2.2.0
- Surface and Gesture support
- Minor bug fix and improvements

V2.0.2
- Minor improvements and compatibility update

V2.0.1
- Graph plot data fix
- Slider/Wheel parameters in Graph data source

V2.0.0
- QT device AT42QT1110 and AT42QT2120 support

v1.0.1
- PIC device support improvement

v1.0.0
- Button, Slider and Wheel sensors
- Project Configuration read/write

Owners

Authors

MplabDvTeam Microchip

Copyright

Microchip

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
MPLAB-Touch 2.5.3 50 Friday, February 13, 2026 yes
MPLAB-Touch 2.5.1 82 Thursday, October 23, 2025 yes
MPLAB-Touch 2.5.0 74 Wednesday, October 22, 2025 yes
MPLAB-Touch 2.4.0 (this version) 80 Wednesday, March 19, 2025 yes
MPLAB-Touch 2.3.1 73 Friday, January 10, 2025 yes
MPLAB-Touch 2.3.0 42 Thursday, December 5, 2024 yes
MPLAB-Touch 2.2.2 237 Thursday, May 23, 2024 yes
MPLAB-Touch 2.2.1 132 Wednesday, September 27, 2023 yes
MPLAB-Touch 2.2.0 100 Thursday, September 7, 2023 yes
MPLAB-Touch 2.0.2 103 Friday, November 25, 2022 yes
MPLAB-Touch 2.0.1 75 Monday, September 5, 2022 yes
Mplab-Touch 2.0.0 71 Friday, March 25, 2022 yes
MPLAB-Touch 1.0.01 17 Friday, November 12, 2021 yes
Mplab-Touch 1.0.1 58 Thursday, January 27, 2022 yes