339

Downloads

339

Downloads of v 0.1.0

2019-05-09

Last published

MPLABX KeeLoq Plugin

0.1.0

A plugin to configure KeeLoq encoder devices.

The KeeLoq tool allows you to quickly configure KeeLoq devices with proper settings and encryption keys. This tool is both a debugging tool and a production tool.

The tool can generate assembly configuration files than can be easily downloaded into KeeLoq encoder devices, using a hardware programmer that suppports KeeLoq device programming.

Additional, once the user has chosen and validated the programming parameters for a encoder, it can export SQTP files that can be used for production programming.

To install:

Unzip the downloaded file to a .nbm file to your hard drive.

Select Tools > Plugins from the IDE menu.

Select the Downloaded tab in the Plugins window.

Click the Add Plugins... button and supply the .nbm file name.

Click the Install button and follow the instructions to finish installation.

To install MPLABX KeeLoq Plugin, download this package and open it in IDE.

Supported Products: MPLAB X

Release Notes

Initial beta release

Owners

Authors

Microchip Technology

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved