377
Downloads
377
Downloads of v 0.1.0
2019-05-09
Last published
MPLABX KeeLoq Plugin
0.1.0
A plugin to configure KeeLoq encoder devices.
The KeeLoq tool allows you to quickly configure KeeLoq devices with proper settings and encryption keys. This tool is both a debugging tool and a production tool.
The tool can generate assembly configuration files than can be easily downloaded into KeeLoq encoder devices, using a hardware programmer that suppports KeeLoq device programming.
Additional, once the user has chosen and validated the programming parameters for a encoder, it can export SQTP files that can be used for production programming.
To install:
Unzip the downloaded file to a .nbm file to your hard drive.
Select Tools > Plugins from the IDE menu.
Select the Downloaded tab in the Plugins window.
Click the Add Plugins... button and supply the .nbm file name.
Click the Install button and follow the instructions to finish installation.
To install MPLABX KeeLoq Plugin, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: MPLAB X
Release Notes
Initial beta release
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| MPLABX KeeLoq Plugin 0.1.0 (this version) | 377 | Thursday, May 9, 2019 | yes |