178
Packages
2,060,605
Downloads of Microchip's packages
Microchip's Profile
Packages (Page 2 of 9) Show all packages
-
QTouch Library 5.9 Latest version: 5.9.0.211
Provides libraries for QTouch. The supported ASF version is 3.30.1 – v3.36.2.1031.
-
Atmel Kits Latest version: 7.0.131
Getting started help for kits provided by Atmel, such as the Xplained Pro series.
-
Naggy Latest version: 0.4.0
Compiler diagnostics and preprocessor lowlighting in Atmel Studio for C and C++ projects.
-
Terminal Window Latest version: 2.2.14
An extension for a terminal window inside Atmel Studio providing serial port communication.
-
QTouch Composer 5.9 Latest version: 5.9.122
Provides QTouch Analyzer and QTouch Project Builder. Prerequisites: - Atmel Studio 7.0.1006 or later - Atmel Software Framework v3.30.1 – v3.36.2.1031 - QTouch Library 5.9.0.191 or later
-
Atmel Firmware Upgrade Tools Latest version: 6.2.964
Atmel Firmware Upgrade Tools
-
XFeatures - Beta Latest version: 1.6.0
Nice to have features in atmel studio.
-
AStyle Extension Latest version: 2.7.0
An extension for Artistic Style.
-
QTouch Library 5.2 Latest version: 5.2.0.2090
Provides libraries for QTouch. The minimum supported ASF version is 3.12.1.
-
AnkhSVN Latest version: 2.6.0
AnkhSVN - Subversion Support for Atmel Studio
-
mplab-data-visualizer-standalone(linux) Latest version: 1.6.2606
It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information
-
QTouch Composer 5.4 Latest version: 5.4.79
Provides QTouch Analyzer and QTouch Project Builder
-
FreeRTOS Viewer Latest version: 1.2.45
This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.
-
Doxygen Integrator Latest version: 7.0.1
Generate Doxygen style documentation for a project right from Atmel Studio...
-
AnkhSVN Latest version: 2.4.0
AnkhSVN - Subversion Support for Atmel Studio
-
QTouch Library 5.7 Latest version: 5.7.0.340
Provides libraries for QTouch. The minimum supported ASF version is 3.26.0.
-
AVRGCC Latest version: 3.4.1.95
The AVR Toolchain Extension for Atmel Studio. AVR8-GNU Version: 3.4.1.830. AVR32-GNU Version: 3.4.1.348.
-
ToDoManager Latest version: 2.2.0
An extension to track things that need to be done.
-
Wireless Composer 7.0 Latest version: 7.0.130
Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers and BLE Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel ... More information
-
Create Project From Makefile Latest version: 1.2.49
Create project from makefile and select the make file in studio to build the project.