gravatar

178

Packages

2,060,605

Downloads of Microchip's packages

Microchip's Profile

Packages Show paged package list

  • Atmel Software Framework Latest version: 3.22.0.1331

    Atmel Software Framework

    263,900 downloads

  • Atmel Software Framework Latest version: 3.52.0.2574

    Provides software drivers and libraries to build applications for Atmel devices. The minimum supported ASF version is 3.44.1.

    226,438 downloads

  • Arduino IDE for Microchip and Atmel Studio 7 Latest version: 2023.507.714

    An Arduino Compatible Edit, Build and Deployment tool. Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.x, 2.x, Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. Contains many additional features such as self contained solutions with core, libs ... More information

    171,926 downloads

  • Configurator Importer Latest version: 1.0.248

    Configurator Extension for Microchip Studio. Import from START and MCC online

    105,679 downloads

  • Terminal for Atmel Studio Latest version: 2.8.4

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    84,217 downloads

  • Atmel Kits Latest version: 1.6.230

    Getting started help for kits provided by Atmel, such as the Xplained Pro series.

    73,161 downloads

  • AtmelDataVisualizerInstaller-Standalone Latest version: 2.20.674

    Atmel Data Visualizer is a program used for processing and visualizing data. Atmel Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Atmel Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons,... More information

    67,437 downloads

  • Atmel ARM GNU Toolchain Latest version: 4.8.1429

    Atmel ARM GNU Toolchain

    62,536 downloads

  • Microchip Gallery Latest version: 8.1.0

    Microchip Gallery If you are having trouble installing the extension please go through the following article: https://microchip.secure.force.com/microchipknowledge/articles/en_US/FAQ/Installing-extensions-in-Atmel-Studio-shows-This-extension-is-not-installable-on-any-currently-installed-products

    60,765 downloads

  • Data Visualizer Extension Latest version: 2.20.735

    Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, an... More information

    54,024 downloads

  • MPLAB-Data-Visualizer-Standalone(Windows) Latest version: 1.6.2606

    It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information

    50,983 downloads

  • Atmel-USB-Installer-7.0 Latest version: 1.0.0

    Atmel USB Installer

    49,201 downloads

  • LUFA Library Latest version: 17.4.18.170418

    LUFA, the Lightweight USB Framework for AVRs.

    48,199 downloads

  • Atmel Software Framework Latest version: 3.5.207

    Contains ASF 3.5.2 supported for Atmel Studio 6

    43,544 downloads

  • Atmel AVR (8 bit) GNU Toolchain Latest version: 3.4.1056

    Atmel AVR (8 bit) GNU Toolchain

    31,699 downloads

  • Atmel Kits Latest version: 1.7.315

    Getting started help for kits provided by Atmel, such as the Xplained Pro series.

    26,176 downloads

  • Atmel Software Framework Latest version: 3.14.935

    Atmel Software Framework

    24,404 downloads

  • Atmel AVR (32 bit) GNU Toolchain Latest version: 3.4.1057

    Atmel AVR (32 bit) GNU Toolchain

    23,603 downloads

  • TerminalWindow Latest version: 2.2.95

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    22,183 downloads

  • Data Size Viewer Latest version: 0.12.0

    Displays a list grouped by segment of a compiled application's symbols, and their sizes.

    20,158 downloads

  • QTouch Library 5.9 Latest version: 5.9.0.211

    Provides libraries for QTouch. The supported ASF version is 3.30.1 – v3.36.2.1031.

    18,844 downloads

  • Atmel Kits Latest version: 7.0.131

    Getting started help for kits provided by Atmel, such as the Xplained Pro series.

    18,306 downloads

  • Naggy Latest version: 0.4.0

    Compiler diagnostics and preprocessor lowlighting in Atmel Studio for C and C++ projects.

    18,051 downloads

  • Terminal Window Latest version: 2.2.14

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    17,323 downloads

  • QTouch Composer 5.9 Latest version: 5.9.122

    Provides QTouch Analyzer and QTouch Project Builder. Prerequisites: - Atmel Studio 7.0.1006 or later - Atmel Software Framework v3.30.1 – v3.36.2.1031 - QTouch Library 5.9.0.191 or later

    17,061 downloads

  • Atmel Firmware Upgrade Tools Latest version: 6.2.964

    Atmel Firmware Upgrade Tools

    16,850 downloads

  • XFeatures - Beta Latest version: 1.6.0

    Nice to have features in atmel studio.

    16,411 downloads

  • AStyle Extension Latest version: 2.7.0

    An extension for Artistic Style.

    15,254 downloads

  • QTouch Library 5.2 Latest version: 5.2.0.2090

    Provides libraries for QTouch. The minimum supported ASF version is 3.12.1.

    12,732 downloads

  • AnkhSVN Latest version: 2.6.0

    AnkhSVN - Subversion Support for Atmel Studio

    10,741 downloads

  • mplab-data-visualizer-standalone(linux) Latest version: 1.6.2606

    It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information

    10,638 downloads

  • QTouch Composer 5.4 Latest version: 5.4.79

    Provides QTouch Analyzer and QTouch Project Builder

    10,627 downloads

  • FreeRTOS Viewer Latest version: 1.2.45

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    9,567 downloads

  • Doxygen Integrator Latest version: 7.0.1

    Generate Doxygen style documentation for a project right from Atmel Studio...

    9,276 downloads

  • AnkhSVN Latest version: 2.4.0

    AnkhSVN - Subversion Support for Atmel Studio

    9,184 downloads

  • QTouch Library 5.7 Latest version: 5.7.0.340

    Provides libraries for QTouch. The minimum supported ASF version is 3.26.0.

    9,137 downloads

  • AVRGCC Latest version: 3.4.1.95

    The AVR Toolchain Extension for Atmel Studio. AVR8-GNU Version: 3.4.1.830. AVR32-GNU Version: 3.4.1.348.

    8,933 downloads

  • ToDoManager Latest version: 2.2.0

    An extension to track things that need to be done.

    8,137 downloads

  • Wireless Composer 7.0 Latest version: 7.0.130

    Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers and BLE Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel ... More information

    7,859 downloads

  • Create Project From Makefile Latest version: 1.2.49

    Create project from makefile and select the make file in studio to build the project.

    7,775 downloads

  • MPLAB-Data-Visualizer-Standalone(macOs) Latest version: 1.6.2606

    It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information

    7,353 downloads

  • StopOnFirstBuildError Latest version: 1.8.0

    Stops a solution build immediately after a project has failed to build. Forked from https://github.com/einaregilsson/StopOnFirstBuildError to add Atmel Studio as a installation target.

    7,345 downloads

  • Atmel ARM GNU Toolchain Latest version: 4.7.3.99

    Atmel ARM GNU Toolchain 4.7.3.99

    7,237 downloads

  • MPLAB-Data-Visualizer-Plugin Latest version: 1.6.2606

    It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information

    7,030 downloads

  • MCC Standalone (Windows) Latest version: 5.1.6

    The installer for MPLAB Code Configurator’s standalone application, used to easily generate C code for projects with Microchip devices.

    6,846 downloads

  • ClangFormat Latest version: 12.0.0.20210426

    A tool to format C/C++/Obj-C code.

    6,781 downloads

  • Doxygen Integrator Latest version: 1.2.0.14

    Generate Doxygen style documentation for a project right from Atmel Studio...

    6,281 downloads

  • MemoryLogger Latest version: 7.0.1

    Writes chip memory to file, with selectable viewer applications.

    6,169 downloads

  • QTouch Composer 5.7 Latest version: 5.7.245

    Provides QTouch Analyzer and QTouch Project Builder

    6,160 downloads

  • CodeSize Latest version: 1.0.46

    Basic tool to measure code size for your project.

    6,093 downloads

  • Atmel Wireshark Interface Latest version: 1.1.0

    Atmel Wireshark Sniffer Interface Tool has been deprecated. Please use Microchip PCAP Utility(https://gallery.microchip.com/packages/microchippcap-utility/)

    5,983 downloads

  • Keil MDK-ARM Toolchain Latest version: 2.0.0

    Keil MDK-ARM Toolchain

    5,955 downloads

  • Annotated Assembly File Debugger Latest version: 1.1.106

    An extension for debugging with annotated assembly files. This will allow for the user to follow the debugger in the source file and an annotated assembly file. When the debugger breaks it will highlight the breakline and breakpoints in the annotated assembly files.

    5,914 downloads

  • Wireless Composer 6.2 Latest version: 6.2.121

    Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and ... More information

    5,904 downloads

  • QTouch Composer 5.2 - Beta Latest version: 5.2.0.2036

    Provides QTouch Analyzer and QTouch Project Builder

    5,840 downloads

  • CodeVisionAVR Latest version: 3.2.0

    Code size limited Evaluation version 3.02 C Compiler and CodeWizard for the Atmel Tiny, Mega and Xmega AVR 8-bit Microcontrollers. Includes also the LCD Vision font and image editor/converter for graphic displays.

    5,811 downloads

  • ATmega328PB Xplained - Introduction to PTC on AVR Latest version: 1.0.0

    This training module introduces Atmel Peripheral Touch Controller (PTC) of new generation AVR devices. This training module consists of: 1. Procedure to create a QTouch Project using QTouch project builder wizard 2.Analysis of touch data on QTouch Analyzer 3. Understanding QTouch Library API and Sensor Individual parameters 4. Read/M... More information

    5,434 downloads

  • Introduction to QTouch Design Parameters using SAM Latest version: 2.0.1

    This hands-on will demonstrate the ease of use of the different Atmel QTouch technology tools which are used to develop and tune capacitive buttons, sliders and wheels designs, providing within Atmel Studio the most advanced integrated environment for developing touch-enabled AVR or Cortex-M processor-based applications.

    5,313 downloads

  • QTouch Library Latest version: 5.0.1082

    Provides libraries for QTouch. The minimum supported ASF version is 2.11.1.

    5,128 downloads

  • ARMGCC Latest version: 3.3.1.93

    The ARM Toolchain Extension for Atmel Studio. ARM-GNU Version:1.0.0.32

    5,111 downloads

  • MarginOfError Latest version: 0.5.0

    Show icons indicating lines with errors/warnings.

    4,933 downloads

  • VsVim Latest version: 2.8.0

    VIM emulation layer for Atmel Studio

    4,878 downloads

  • Maximum Stack Usage Checker Latest version: 1.2.0

    For AVR8 architecture devices only. Maximum stack usage monitor, showing a visual and percentage of stack used in an application.

    4,849 downloads

  • QTouch Composer Latest version: 5.0.407

    Provides QTouch Analyzer and QTouch Design Wizard

    4,762 downloads

  • XMEGA-A3BU Xplained - Integrating USB Latest version: 1.1.0

    This hands-on training shows how to integrate USB in your design.

    4,665 downloads

  • QTouch Library 5.4 Latest version: 5.4.0.89

    Provides libraries for QTouch. The minimum supported ASF version is 3.19.0.

    4,635 downloads

  • Build Taskbar Overlay Latest version: 0.82.0

    Build status overlay on the Windows 7 Taskbar, visually showing when builds are in progress, completed successfully or failed.

    4,540 downloads

  • MetaOutput Latest version: 2.1.1.195

    Work with output data / log files never been so simple!

    4,140 downloads

  • Doxygen Integrator Latest version: 6.0.0.27

    Generate Doxygen style documentation for a project right from Atmel Studio...

    4,048 downloads

  • AnkhSVN Latest version: 2.4.0

    AnkhSVN - Subversion Support for Visual Studio

    3,874 downloads

  • FreeRTOS Viewer Latest version: 1.1.520

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    3,778 downloads

  • Wireless Composer Latest version: 6.1.823

    Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and ... More information

    3,659 downloads

  • Wireshark Sniffer Interface Tool v3.0.0.10 Latest version: 3.0.0.10

    Wireshark Sniffer Interface Tool v3.0.0.10 Wireshark Sniffer Interface Tool has been deprecated. Please use Microchip PCAP Utility(https://gallery.microchip.com/packages/microchippcap-utility/)

    3,443 downloads

  • Create Project From Makefile Latest version: 1.2.9

    Create project from makefile and select the make file in studio to build the project.

    3,369 downloads

  • Doxygen Integrator Latest version: 6.1.0.6

    Generate Doxygen style documentation for a project right from Atmel Studio...

    3,300 downloads

  • SAM4L-EK - Using the Segment LCD LowPower Features Latest version: 4.0.0

    The goal of this Hands-on is to: 1) Describe the main features of the Segment LCD Controller (LCDCA). 2) Understand how to configure and use them to maximize power efficiency.

    3,257 downloads

  • DRT ARM Toolchain Latest version: 2.1.1705.34

    Build smaller, faster, more energy efficient software for your Atmel SMART MCU without changing your development environment or source code. SOMNIUM have teamed up with Atmel to bring you all the power of SOMNIUM DRT as an Atmel Studio extension. The DRT toolchain extension is the only Atmel Studio/Atmel Software Framework compatible product offeri... More information

    3,058 downloads

  • FreeRTOS Viewer Latest version: 1.1.215

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    2,758 downloads

  • AtmelKits Latest version: 6.2.371

    AtmelKits

    2,687 downloads

  • MultiEditing Latest version: 1.3.0

    Simultaneously edit in more than one location in the editor If you've ever ran into a case where you wanted to quickly change variable names or multiple loop conditions - you can use Multi-Edit to set virtual carets that all behave the same.

    2,674 downloads

  • SAM D20 Xplained Pro - Smart Sensor Latest version: 1.1.1

    In this training session we will build a smart sensor application that acquires environmental data: light and temperature. NOTE: More training material available at http://goo.gl/fbgQsE

    2,654 downloads

  • Editor Enhancements Latest version: 1.0.18

    Provides additional features such as HTML and URL encodings, transformations and sorting of selected text the editor.

    2,631 downloads

  • MemoryLogger Latest version: 1.5.0

    Writes chip memory to file, with selectable viewer applications.

    2,571 downloads

  • BNO055 Xplained Pro - Data Stream Latest version: 1.1.0

    This project runs on the SAM D21 Xplained Pro board with a BNO055 Xplained Pro connected to EXT1. Sensor data is streamed on a virtual COM port by the means of USB CDC.

    2,484 downloads

  • Save All the Tabs Latest version: 1.1.0

    Quickly save and restore sets of document tabs.

    2,446 downloads

  • MSYS GNU Utilities Latest version: 1.0.11

    Configure ShellUtils Packages from Tools->Options->Builder->GNU Make and select MSYS_GNU_Utilities. MSYS is a collection of GNU utilities such as bash, make, gawk and grep to allow building of applications and programs which depend on traditionally UNIX tools to be present. It is intended to supplement MinGW and the deficiencies of the cmd shell. F... More information

    2,432 downloads

  • Create Project From Makefile (Beta) Latest version: 1.1.0

    Create project from makefile and select the make file in studio to build the project.

    2,413 downloads

  • BMF055 Example Project - Motion Interrupt Latest version: 1.1.0

    Sample project for BMF055 – a custom programmable 9-axis motion sensor with Cortex M0+ microcontroller. This project demonstrates how to setup the motion interrupts for BMF055 sensor.

    2,313 downloads

  • BMF055 Example Project - Data Stream Latest version: 1.1.0

    Sample project for BMF055 – a custom programmable 9-axis motion sensor with Cortex M0+ microcontroller. This project demonstrates how to configure BMF055 sensor to read raw sensor data and print the results in a terminal software running on a host computer.

    2,306 downloads

  • FreeRTOS Viewer Latest version: 1.0.82

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    2,297 downloads

  • Create Project From Makefile Latest version: 1.2.5

    Create project from makefile and select the make file in studio to build the project.

    2,271 downloads

  • HEXClassifier Latest version: 0.2.0

    Provides syntax highlighting for Intel HEX and Motorola SREC files.

    2,262 downloads

  • Atmel Spaces Add-In for Atmel Studio Latest version: 1.2.1

    Atmel Spaces Add-In for Atmel Studio

    2,247 downloads

  • SAM D21 Xplained PRO -USB Host Bootloader Training Latest version: 1.0.1

    This hands-on training will guide to develop a USB Host bootloader project for SAM D21 device. We are going to develop a bootloder that can detect a mass storage device(for example a USB thumb-drive) when connected to the USB-port. If this device contains an updated firmware image, the bootloader can update the flash of the device wi... More information

    2,190 downloads

  • XMEGA-A3BU Xplained - Sensor Acquisition Latest version: 1.1.0

    "Sensor Acquisition in Time Critical Applications" focuses on data acquisition applications where high performance and deterministic response to time events is critical. NOTE: More training material available at http://goo.gl/fbgQsE

    2,099 downloads

  • BMF055 Example Project - BSX Lite Integration Latest version: 1.2.0

    Sample project for BMF055 – a custom programmable 9-axis motion sensor with Cortex M0+ microcontroller. This project demonstrates how to integrate BSX-Lite library in the BMF055 smart sensor.

    2,063 downloads

  • Sensirion Xplained Pro RH/T Latest version: 2.0.1

    Driver and sample application for the Sensirion SHTC1 and SHTW1 extension boards for the Xplained Pro development platforms. - SAM D20 Xplained Pro - ATSAMD20J18

    2,053 downloads

  • MCC Standalone (Linux) Latest version: 5.1.6

    The installer for MPLAB Code Configurator’s standalone application, used to easily generate C code for projects with Microchip devices.

    2,043 downloads

  • MemoryLogger Latest version: 1.9.0

    Writes chip memory to file, with selectable viewer applications.

    2,000 downloads

  • HID Report Writer - Beta Latest version: 1.2.47

    Supports send and receive HID raw reports

    1,973 downloads

  • CppCheck Integrator (Beta) Latest version: 1.0.0.9

    The extension integerates CppCheck with Atmel Studio and provides a quick and easy way to perform a static code analysis.

    1,921 downloads

  • App Launcher Plugin Latest version: 1.2.0

    The App Launcher is a simple plug-in provides the ability to launch any application within MPLAB X IDE. The App Launcher provides default applications but you can configure any number of applications. Launching the App Launcher Plug-in First, install the launcher plug-in under the MPLAB X IDE. (For installation instructions for plug-ins, refer to ... More information

    1,894 downloads

  • Getting Started with the SAM4L-EK Demo Latest version: 2.0.0

    The goal of this hands-on is to: • Become familiar with the Atmel SAM4L-EK Evaluation Kit • Run and test the SAM4L-EK Demo • Compare the measured current consumption values with the datasheet figures

    1,869 downloads

  • SAM D20 Xplained Pro - Introduction to FreeRTOS Latest version: 1.0.1

    The goals of this hands-on training are: 1) Explain how to Create and configure a FreeRTOS Project under AS 6.1. 2) Give an overview of FreeRTOS mechanism. 3) Explain how to use FreeRTOS and its kernel Object. 4) Show how to make use of FreeRTOS+Trace for Real time project debugging.

    1,724 downloads

  • PWM Implementation using SAM D21 TCC Latest version: 1.1.0

    The goal of this hands-on is to: • Create a Touch project using QTouch Project Builder • Use QTouch Analyzer to test the project • Implement a PWM signal using the SAM D21 Timer/Counters for Control peripheral (TCC) to drive the brightness of a LED • Modify the LED brightness in relation to the Touch Delta value of a Button sensor by u... More information

    1,698 downloads

  • Bootloader-PC-Tool-Setup Latest version: 1.2.2.235

    The Bootloader PC tool is a PC application that is used to load a firmware image to a device. Connection to the MCU shall be enumerated as a COM or USB port depending on the interface used. Source firmware images shall be in the Motorola S-record (SREC) format. Such images are created during compilation further to .hex and .elf images. A device mus... More information

    1,628 downloads

  • Graphics Display Designer X Latest version: 1.10.0

    The Graphics Display Designer X (GDD X) is a MPLAB X IDE plug-in that provides you a quick and easy way of creating graphical user interface (GUI) screens for embedded applications on Microchip microcontrollers. The GDD X is a visual design tool created for use with the Microchip Graphics Library.

    1,624 downloads

  • Wireless Composer Latest version: 6.0.78

    Provides Wireless Performance Analyzer

    1,542 downloads

  • Help Search Extension Latest version: 2.1.123

    A collection of extensions to the search interface.

    1,454 downloads

  • MPLAB-Touch Latest version: 2.5.4

    The touch plugin allows user to visualize touch tuning data within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the touch configuration without having to rebuild the project - thus reduces development and tuning time. The touch project in Microchip Code Configurator (MCC) Harmony or Melody needs to... More information

    1,232 downloads

  • Using SAM-BA on the SAM4L-EK Latest version: 1.1.0

    The goal of this hands-on is to: • Understand how to deploy SAM-BA boot on the SAM4L • Understand the differences in the SAM-BA boot process with other SAM3/SAM4 devices • Modify an existing application in order to make it co-exist with SAM-BA boot in internal flash

    1,169 downloads

  • mplab-x-sdk Latest version: 6.35.0

    Welcome to the MPLAB X SDK! This software development kit contains documentation, sample code, and precompiled libraries for developing a Plugin for MPLAB X IDE, or a standalone application of the MDBCore API. Please use developers forum on Microchip Website for any help/suggestions on SDK. Important Note for users of SDK: Please use developers f... More information

    1,154 downloads

  • ATmega88PA DALI slave stack Latest version: 1.0.1

    This application shows DALI slave LED module function that compliant with standard IEC62386. Stack is in common->services folder, drivers in mega->drivers, and others are application. The slave should be controlled by master.

    1,104 downloads

  • HID Report Writer - Beta Latest version: 1.0.0

    Supports send and receive HID raw reports

    1,045 downloads

  • SAMD11-XPRO - USB Training Latest version: 1.0.0

    This USB training is based on ATSAMD11D14AM device and Atmel QTouch library. This training aims to demonstrate the USB device controller feature of SAM D11 MCU series along with the Peripheral Touch controller (PTC) module to control the PC system volume.

    1,039 downloads

  • Microchip Graphics Display Designer - MLA Latest version: 2.20.1

    The Microchip Graphics Library is highly modular and can be used with Microchip´s 16-bit and 32-bit microcontrollers. It is free for Microchip customers, easy-to-use and has an open documented interface for driver or controller support. The library supports the following features: Pre-made graphics objects Supports multiple fonts and languages User... More information

    1,009 downloads

  • SAM D21 Xplained Pro - TCC Training Latest version: 1.0.0

    This training hands-on focuses on highlighting the features of the peripheral Timer/Counter for Control Applications(TCC) present in the SAM D21 devices.

    1,000 downloads

  • X2C-Scope Latest version: 1.2.5

    This code example consists of 3 parts: 1. MPLAB X Scope plug-in The Scope plug-in features a Variable Monitor which continuously reads variable(s) from the target and displays the data as numeric value(s). The plug-in also contains an oscilloscope-like GUI including features like channel- & trigger configuration for up to 2 channels and an offset-... More information

    960 downloads

  • Free RTOS Viewer Latest version: 2.4.0

    MPLAB-X RTOS Viewer plug-in supports the presentation of RTOS-related data in a uniform, RTOS independent manner. Added FreeRTOS v9 support

    944 downloads

  • Red Lizard Software Goanna Installer Latest version: 3.6.3

    Goanna Studio for Atmel 6.0 (Free Evaluation)

    887 downloads

  • Crash Reporter Beta Latest version: 1.3.0

    Provides the crash report of Atmel Studio to its developers. It will send the report to studio development team directly. Atmel support team will contact user for further communication.

    876 downloads

  • SHTW2 On Body Detection Latest version: 1.0.0

    Driver and On-Body detection demo application for the SHTW2 Xplained Pro Dual Humidity and Temperature Board for the Xplained Pro development platforms. - SAM D20 Xplained Pro - ATSAMD20J18

    871 downloads

  • ZllRemote (beta) Latest version: 7.0.8

    This tool is used to control color scene attributes of ZLL Light link setup.

    821 downloads

  • Introduction to Basic RTOS Features using SAM4L-EK Latest version: 1.0.0

    The goal of this hands-on is to: • Explain how to Create and configure a FreeRTOS™ Project under AS 6.1 • Give an overview of FreeRTOS mechanism • Explain how to use FreeRTOS and its Kernel Object • Show how to make use of FreeRTOS+Trace for Real time project debugging

    796 downloads

  • SAM D21 Xplained Pro - DMAC Training Latest version: 1.0.3

    Hands-on Training material for SAM D21 DMAC

    796 downloads

  • Choreo Latest version: 0.1.0

    Write macros for Atmel Studio in Python

    779 downloads

  • SAM D21 Xplained Pro - TCC Training Latest version: 1.0.1

    This training hands-on focuses on highlighting the features of the peripheral Timer/Counter for Control Applications(TCC) present in the SAM D21 devices.

    699 downloads

  • SAMD11-XPRO - TCC Latest version: 1.0.0

    This training hands-on focuses on highlighting the features of the peripheral Timer/Counter for Control Applications (TCC) present in the SAM D11 devices.

    673 downloads

  • IR Remote Control - Philips RC5 Protocol Encoder & Decoder Latest version: 1.0.1

    This demo showcases the PIC16F's ability to concurrently perform RC5 encoding and decoding while taking advantage of Microchip's eXtreme Low Power (XLP) sleep mode during idle time. The provided source code is written 100% in ANSI C and is completely interrupt-driven. Demo: IR RC5 Transmitter & Receiver Device: PIC16LF1509-I/P (PDIP Package) IDE... More information

    649 downloads

  • MemoryLogger Latest version: 1.20.0

    Writes chip memory to file, with selectable viewer applications.

    635 downloads

  • WSN-Monitor-Setup Latest version: 1.0.0

    WSNMonitor is a PC-based GUI diagnostic application for WSNDemo that is used to display the network topology and other information about the IEEE 802.15.4 network. WSNMonitor displays the IEEE 802.15.4 network graph in real time and updates it automatically as the nodes join or leave. The nodes are represented by icons with the node data tips. WSND... More information

    617 downloads

  • MicrochipPCAP-Utility(Windows) Latest version: 1.1.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4, Zigbee... More information

    615 downloads

  • SAM D20 XPRO- QTouch Surface-Surface Tracking Latest version: 1.0.0

    The QTouch Surface hands-on training session consists of: 1. Procedure to generate a QTouch Surface project using QTouch project builder wizard. 2. Analysis of surface data using QTouch Analyzer. 3. Low Power configuration. 4. OLED Display integration . NOTE: Hardware platform used for this training module is SAM D20 Xplained... More information

    607 downloads

  • SAM4L-EK - LP Touch Detection using SleepWalking Latest version: 3.0.0

    The goal of this Hands-On is to develop an application based on the SleepWalking™ feature of the SAM4L Peripheral Event System.

    601 downloads

  • LSSClassifier Latest version: 0.1.0

    Provides syntax highlighting for GCC LSS listing files.

    588 downloads

  • PIC12 I2C Master & Slave PWM Demo Latest version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output characteristic... More information

    543 downloads

  • ELFViewer Plugin Latest version: 1.0.0

    Plugin for MPLAB-X that allows visualization of an output ELF file. It shows how your program will be laid out on the actual device. Very useful when writing things like bootloaders. The ELFViewer plugin provides a graphical display of the layout of sections within an ELF format file.It accepts most legal ELF file formats generated by the Microchi... More information

    537 downloads

  • Machine Learning Partners Plugin Latest version: 1.2.0

    In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.

    537 downloads

  • SAMD11-XPRO - DMAC Latest version: 1.0.0

    This hands-on training material will demonstrate the use of DMAC for the data transfer between peripheral and memory. An analog voltage measured using ADC will be transferred to the data buffer in internal SRAM.

    533 downloads

  • SAM D21 Xplained Pro DMAC Training Latest version: 1.0.0

    Hands-on Training Documentation and Firmware for DMAC peripheral on SAM D21 device. This will demonstrate the use of DMAC for the data transfer between peripheral and memory.

    501 downloads

  • Perform Static Code Analysis in MPLABX using PCLint Latest version: 4.1.0

    PCLint is a plugin that makes the user interface more seamless between the PCLint application and the MPLAB X IDE. Although the Plugin is free you have to purchase the third party PCLint application separately. PC-lint for C/C++ the longest continuously advertised software tool in human history, was first introduced in 1985. It will thoroughly c... More information

    473 downloads

  • DMCI Latest version: 2.71.0

    The Data Monitor and Control Interface (DMCI) provide dynamic input control of application variables in MPLAB IDE projects. Application-generated data can be viewed graphically using any of 4 dynamically-assignable graph windows. Data logging is an important feature for an embedded application. Embedded application requires precise data viewing ... More information

    466 downloads

  • EPD Xplained Pro Example for SAM D20 Latest version: 1.0.1

    EPD Xplained Pro extension board is an e-Paper display (EPD) driving board to connect with Atmel SAM D20 Xplained Pro evaluation kit for user to quickly integrate low power e-Paper display in current designs and projects.

    452 downloads

  • MPLABX Memory Starter Kit Plugin Latest version: 1.8.0

    Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly re... More information

    404 downloads

  • EPD Xplained Pro Example for SAM4L Latest version: 1.0.1

    EPD Xplained Pro extension board is an e-Paper display (EPD) driving board to connect with Atmel SAM4L Xplained Pro evaluation kit for user to quickly integrate low power e-Paper display in current designs and projects.

    403 downloads

  • HID Report Writer - Beta Latest version: 1.0.0

    Supports send and receive HID raw reports

    399 downloads

  • SCILAB X2C addon Latest version: 2.1.0

    OPEN SOURCE Rapid Prototyping Graphical Programming for any 16 or 32bit Microchip ( includes all Atmel SMART ARM devices and XMEGA) uC based on SCILAB and X2C Rapid Prototyping environment further information can be found on www.sim2tronic.com. known issues: not all SMART ARM demos are working with the latest Atmel Studio 7 ASF bug... More information

    394 downloads

  • Digital-Compensator-Design-Tool Latest version: 1.0.2

    The Digital Compensator Design Tool (DCDT) helps power supply designers by simplifying the overall process of determining the digital compensator coefficients and analyzing the control system performance. The DCDT incorporates all feedback gains and delays to provide the most accurate model of the control system. Along with analyzing the closed loo... More information

    393 downloads

  • MPLABX KeeLoq Plugin Latest version: 0.1.0

    A plugin to configure KeeLoq encoder devices. The KeeLoq tool allows you to quickly configure KeeLoq devices with proper settings and encryption keys. This tool is both a debugging tool and a production tool. The tool can generate assembly configuration files than can be easily downloaded into KeeLoq encoder devices, using a hardware programmer ... More information

    377 downloads

  • Understanding Peripheral Event System on SAM4L-EK Latest version: 1.0.0

    The goal of this hands-on is to: • Give an overview of SAM4L Peripheral Even System mechanism • Illustrate the principle by a concrete example

    374 downloads

  • Power Monitor Plugin for MPLAB X Latest version: 1.3.0

    The Power Monitor monitors power usage of user programs in MPLAB X IDE projects. This plugin is to be used with the REAL ICE with the Power Monitor module. To install: Unzip the downloaded file to a .nbm file to your hard drive. Select Tools > Plugins from the IDE menu. Select the Downloaded tab in the Plugins window. Click the Add Plugins... but... More information

    363 downloads

  • StudioLogCollector-Beta Latest version: 1.0.0

    It will collect all studio logs. Logs will be compressed and saved in desktop. It can be later send it to atmel support team.

    325 downloads

  • Segger JLink Probe Plugin Latest version: 1.2.9

    SEGGER JLink Probe MPLAB X Tool Plug-in

    312 downloads

  • Blink an LED using CCS Plugin within MPLABX Latest version: 1.0.0

    Blink an LED using CCS Plugin within MPLABX In this video tutorial, we demonstrate how to use the CCS C compiler plugin within MPLAB® X! You will learn how to: 1) Install the CCS Plug-in in MPLAB® X 2) Set up a new project in MPLAB® X 3) Add an existing C source file to the project 4) Compile and debug the project 5) Find output files 6) Progr... More information

    311 downloads

  • MS8607 Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The MS8607 peripheral module provides the necessary hardware to interface the MS8607 digital pressure, relative humidity and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The MS8607 sensor is a self-contained pressure, humidity and temperature sensor tha... More information

    302 downloads

  • SEGGER J-Link Debug Probes for MPLABX IDE Latest version: 1.2.4

    SEGGER J-Link debug probes bring JTAG development to MPLAB X IDE. J-Link Debug Probes Supported The following J-Link probe versions and types have been tested and are supported in MPLAB X IDE: Version 9 and newer: J-Link BASE The following J-Link probe versions and types should work in MPLAB X IDE: Version 9 and newer: J-Link PLUS, J-Lin... More information

    301 downloads

  • dsPICWorks Plugin Latest version: 1.2.0

    The dsPIC Works Plug-in integrates dsPIC Works application and lets the user to design the application Download DSPIC Works: http://www.microchip.com/developmenttools/productdetails.aspx?partno=sw300021

    294 downloads

  • KMA36 Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The KMA36 peripheral module provides the necessary hardware to interface the KMA36, A universal magnetic encoder for precise rotational measurement. To any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The KMA36 sensor feature a system-on chip technology that combines a magnetore... More information

    291 downloads

  • MCC Standalone (macOS) Latest version: 5.1.6

    The installer for MPLAB Code Configurator’s standalone application, used to easily generate C code for projects with Microchip devices.

    291 downloads

  • MS5637 Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The MS5637 peripheral module provides the necessary hardware to interface the MS5637 digital barometric pressure and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The MS5637 sensor is a self-contained pressure and temperature sensor that is fully calibra... More information

    284 downloads

  • MPLAB® ML Data Collector Latest version: 2.0.116

    The MPLAB® ML Data Collector plugin allows users to capture and upload data from MPLAB® Data Visualizer to the MPLAB® ML Development Suite for developing embedded machine learning (ML) models optimized for Microchip MCUs. License for the ML Development Suite can be purchased on Microchip Direct. First time users can login with their myMicrochip cr... More information

    282 downloads

  • HTU2xD Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The HTU21D peripheral module provides the necessary hardware to interface the HTU21D digital relative humidity and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The HTU21D sensor is a self-contained humidity and temperature sensor that is fully calibrate... More information

    279 downloads

  • WiDBG Setup Latest version: 1.0.0

    WiDBG(Wireless Debugging), a new debug and analysis solution for IEEE 802.15.4 Wireless stack offerings from Microchip. WiDBG is a comprehensive system that provides both configurable level of debug options with visualization capability and provides remote or proximity based deployment flexibility based on the development environment. Example appl... More information

    275 downloads

  • TSYS02D Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The TSYS02D peripheral module provides the necessary hardware to interface the TSYS02D digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor... More information

    270 downloads

  • BMF055 Example Project - Motion Interrupt Latest version: 1.0.0

    Sample project for BMF055 – a custom programmable 9-axis motion sensor with Cortex M0+ microcontroller. This project demonstrates how to setup the motion interrupts for BMF055 sensor.

    264 downloads

  • TSYS01 Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The TSYS01 peripheral module provides the necessary hardware to interface the TSYS01 digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS01 sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor ca... More information

    264 downloads

  • ECAN Bit Rate Calculator Plugin Latest version: 1.3.1

    ECAN Bit Rate Calculator is a plugin to calculate parameters of the ECAN module for 16-bit (dsPIC33F, PIC24H, dsPIC33E, PIC24E) and 32-bit (PIC32MX5XX/6XX/7XX, PIC32MZxxxxECxxxx, PIC32MZxxxxEFxxxx) devices. Given the oscillator frequency, the ECAN time segments, and the Desired Baud Rate, this plugin calculates the Fcan frequency, the Time Quantum ... More information

    254 downloads

  • MicrochipPCAP-Utility(Linux) Latest version: 1.1.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4, Zigbee... More information

    248 downloads

  • PIC12 Complementary Output Generator (COG) Latest version: 1.0.0

    Code example showing the usage of the Comparator, COG, and ADC modules in a PIC12F752 device. The main focus is generating 2 complementary outputs and using the Comparator output to insert a phase delay into the rising edge of the source PWM used as the time base for the 2 complementary outputs. PIC12F752 ADC + Comparator + COG Demo This demo use... More information

    207 downloads

  • Mikroe CODEGRIP Probe Latest version: 1.0.1

    Mikroe CODEGRIP Probe enhances capabilities of Microchip’s integrated development environment, adding functionality for communicating with CODEGRIP, Mikroe's programmer & debuger module. For detailed information about plugin please refer to the user manual https://docs.mikroe.com/codegrip-plugin-mplabx/user-manual/

    196 downloads

  • Red Lizard Software Goanna Installer Latest version: 3.6.3

    Goanna Studio for Atmel 6.1 (Free Evaluation)

    181 downloads

  • Remote-USB-Debugging (Not Supported) Latest version: 1.0.16

    Please use MPLAB ICE4 for remote debugging and programming. The Remote-USB-Debugging plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in ... More information

    178 downloads

  • MPLAB® ML Model Builder Latest version: 1.1.29

    The MPLAB® ML Model Builder plugin allows users to develop and deploy embedded machine learning (ML) models based on sensor data from their application. The ML Model Builder includes tools for data management, model development, model testing, and model deployment. License for the ML Development Suite can be purchased on Microchip Direct. First ti... More information

    161 downloads

  • MicrochipPCAP-Utilityx64(MacOS) Latest version: 1.0.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4, Zigbe... More information

    140 downloads

  • Halt Notifier Plugin (Trial) Latest version: 1.0.8

    The HaltNotifier provides the ability to customize any action when target gets halted. Notifications can be customized with actions e.g. sending mail, audio alert, running scripts based on the users. It requires MPLAB X IDE 3.30 or above. To install: Unzip the downloaded ZIP file to two .nbm files on your hard drive. Select Tools > Plugins from t... More information

    128 downloads

  • CPP Check Source Latest version: 2.11.1

    The original name of this program is "C++check" but it was later changed to "cppcheck".

    100 downloads

  • MPLAB-MTCH9010-Plugin Latest version: 1.0.1

    The MTCH9010 Plugin allows user to visualize data and configure the MTCH9010 parameters within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the MTCH9010 configuration through Enhanced Configuration Mode without having to rebuild the project - thus reduces development and tuning time.

    73 downloads

  • XC-16 Source Latest version: 1.1.1

    Download the XC-16 Compiler Source. It includes Binutils 2.14 and GCC 4.5.1 modified to support Microchip's 16-bit architecture. Build instructions and simple build script included; your mileage may vary.

    43 downloads