178
Packages
2,060,605
Downloads of Microchip's packages
Microchip's Profile
Packages (Page 3 of 9) Show all packages
-
MPLAB-Data-Visualizer-Standalone(macOs) Latest version: 1.6.2606
It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information
-
StopOnFirstBuildError Latest version: 1.8.0
Stops a solution build immediately after a project has failed to build. Forked from https://github.com/einaregilsson/StopOnFirstBuildError to add Atmel Studio as a installation target.
-
Atmel ARM GNU Toolchain Latest version: 4.7.3.99
Atmel ARM GNU Toolchain 4.7.3.99
-
MPLAB-Data-Visualizer-Plugin Latest version: 1.6.2606
It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime, e.g. visualize values captured by ... More information
-
MCC Standalone (Windows) Latest version: 5.1.6
The installer for MPLAB Code Configurator’s standalone application, used to easily generate C code for projects with Microchip devices.
-
ClangFormat Latest version: 12.0.0.20210426
A tool to format C/C++/Obj-C code.
-
Doxygen Integrator Latest version: 1.2.0.14
Generate Doxygen style documentation for a project right from Atmel Studio...
-
MemoryLogger Latest version: 7.0.1
Writes chip memory to file, with selectable viewer applications.
-
QTouch Composer 5.7 Latest version: 5.7.245
Provides QTouch Analyzer and QTouch Project Builder
-
CodeSize Latest version: 1.0.46
Basic tool to measure code size for your project.
-
Atmel Wireshark Interface Latest version: 1.1.0
Atmel Wireshark Sniffer Interface Tool has been deprecated. Please use Microchip PCAP Utility(https://gallery.microchip.com/packages/microchippcap-utility/)
-
Keil MDK-ARM Toolchain Latest version: 2.0.0
Keil MDK-ARM Toolchain
-
Annotated Assembly File Debugger Latest version: 1.1.106
An extension for debugging with annotated assembly files. This will allow for the user to follow the debugger in the source file and an annotated assembly file. When the debugger breaks it will highlight the breakline and breakpoints in the annotated assembly files.
-
Wireless Composer 6.2 Latest version: 6.2.121
Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and ... More information
-
QTouch Composer 5.2 - Beta Latest version: 5.2.0.2036
Provides QTouch Analyzer and QTouch Project Builder
-
CodeVisionAVR Latest version: 3.2.0
Code size limited Evaluation version 3.02 C Compiler and CodeWizard for the Atmel Tiny, Mega and Xmega AVR 8-bit Microcontrollers. Includes also the LCD Vision font and image editor/converter for graphic displays.
-
ATmega328PB Xplained - Introduction to PTC on AVR Latest version: 1.0.0
This training module introduces Atmel Peripheral Touch Controller (PTC) of new generation AVR devices. This training module consists of: 1. Procedure to create a QTouch Project using QTouch project builder wizard 2.Analysis of touch data on QTouch Analyzer 3. Understanding QTouch Library API and Sensor Individual parameters 4. Read/M... More information
-
Introduction to QTouch Design Parameters using SAM Latest version: 2.0.1
This hands-on will demonstrate the ease of use of the different Atmel QTouch technology tools which are used to develop and tune capacitive buttons, sliders and wheels designs, providing within Atmel Studio the most advanced integrated environment for developing touch-enabled AVR or Cortex-M processor-based applications.
-
QTouch Library Latest version: 5.0.1082
Provides libraries for QTouch. The minimum supported ASF version is 2.11.1.
-
ARMGCC Latest version: 3.3.1.93
The ARM Toolchain Extension for Atmel Studio. ARM-GNU Version:1.0.0.32