gravatar

178

Packages

2,060,605

Downloads of Microchip's packages

Microchip's Profile

Packages (Page 4 of 9) Show all packages

  • MarginOfError Latest version: 0.5.0

    Show icons indicating lines with errors/warnings.

    4,933 downloads

  • VsVim Latest version: 2.8.0

    VIM emulation layer for Atmel Studio

    4,878 downloads

  • Maximum Stack Usage Checker Latest version: 1.2.0

    For AVR8 architecture devices only. Maximum stack usage monitor, showing a visual and percentage of stack used in an application.

    4,849 downloads

  • QTouch Composer Latest version: 5.0.407

    Provides QTouch Analyzer and QTouch Design Wizard

    4,762 downloads

  • XMEGA-A3BU Xplained - Integrating USB Latest version: 1.1.0

    This hands-on training shows how to integrate USB in your design.

    4,665 downloads

  • QTouch Library 5.4 Latest version: 5.4.0.89

    Provides libraries for QTouch. The minimum supported ASF version is 3.19.0.

    4,635 downloads

  • Build Taskbar Overlay Latest version: 0.82.0

    Build status overlay on the Windows 7 Taskbar, visually showing when builds are in progress, completed successfully or failed.

    4,540 downloads

  • MetaOutput Latest version: 2.1.1.195

    Work with output data / log files never been so simple!

    4,140 downloads

  • Doxygen Integrator Latest version: 6.0.0.27

    Generate Doxygen style documentation for a project right from Atmel Studio...

    4,048 downloads

  • AnkhSVN Latest version: 2.4.0

    AnkhSVN - Subversion Support for Visual Studio

    3,874 downloads

  • FreeRTOS Viewer Latest version: 1.1.520

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    3,778 downloads

  • Wireless Composer Latest version: 6.1.823

    Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and ... More information

    3,659 downloads

  • Wireshark Sniffer Interface Tool v3.0.0.10 Latest version: 3.0.0.10

    Wireshark Sniffer Interface Tool v3.0.0.10 Wireshark Sniffer Interface Tool has been deprecated. Please use Microchip PCAP Utility(https://gallery.microchip.com/packages/microchippcap-utility/)

    3,443 downloads

  • Create Project From Makefile Latest version: 1.2.9

    Create project from makefile and select the make file in studio to build the project.

    3,369 downloads

  • Doxygen Integrator Latest version: 6.1.0.6

    Generate Doxygen style documentation for a project right from Atmel Studio...

    3,300 downloads

  • SAM4L-EK - Using the Segment LCD LowPower Features Latest version: 4.0.0

    The goal of this Hands-on is to: 1) Describe the main features of the Segment LCD Controller (LCDCA). 2) Understand how to configure and use them to maximize power efficiency.

    3,257 downloads

  • DRT ARM Toolchain Latest version: 2.1.1705.34

    Build smaller, faster, more energy efficient software for your Atmel SMART MCU without changing your development environment or source code. SOMNIUM have teamed up with Atmel to bring you all the power of SOMNIUM DRT as an Atmel Studio extension. The DRT toolchain extension is the only Atmel Studio/Atmel Software Framework compatible product offeri... More information

    3,058 downloads

  • FreeRTOS Viewer Latest version: 1.1.215

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    2,758 downloads

  • AtmelKits Latest version: 6.2.371

    AtmelKits

    2,687 downloads

  • MultiEditing Latest version: 1.3.0

    Simultaneously edit in more than one location in the editor If you've ever ran into a case where you wanted to quickly change variable names or multiple loop conditions - you can use Multi-Edit to set virtual carets that all behave the same.

    2,674 downloads