• Annotated Assembly File Debugger

    By:

    Last Published: | Latest Version: 1.1.106

    An extension for debugging with annotated assembly files. This will allow for the user to follow the debugger in the source file and an annotated assembly file. When the debugger breaks it will highlight the breakline and breakpoints in the annotated assembly files.

    Supported Products: Atmel Studio 7.0

  • Wireless Composer 6.2

    By:

    Last Published: | Latest Version: 6.2.121

    Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and... More information

    Supported Products: Atmel Studio 6.2

  • QTouch Composer 5.2 - Beta

    By:

    Last Published: | Latest Version: 5.2.0.2036

    Provides QTouch Analyzer and QTouch Project Builder

    Supported Products: Atmel Studio 6.1

  • CodeVisionAVR

    By:

    Last Published: | Latest Version: 3.2.0

    Code size limited Evaluation version 3.02 C Compiler and CodeWizard for the Atmel Tiny, Mega and Xmega AVR 8-bit Microcontrollers. Includes also the LCD Vision font and image editor/converter for graphic displays.

    Supported Products: Atmel Studio 6.0

  • Learn the Shortcut

    By:

    Last Published: | Latest Version: 1.4.23

    Shows how easy you can make the same action using only the keyboard. Displays the keyboard shortcut for any command that you execute to help you learn the shortcuts you need the most.

    Supported Products: Atmel Studio 7.0

  • ATmega328PB Xplained - Introduction to PTC on AVR

    By:

    Last Published: | Latest Version: 1.0.0

    This training module introduces Atmel Peripheral Touch Controller (PTC) of new generation AVR devices. This training module consists of: 1. Procedure to create a QTouch Project using QTouch project builder wizard 2.Analysis of touch data on QTouch Analyzer 3. Understanding QTouch Library API and Sensor Individual parameters 4.... More information

    Supported Products: Atmel Studio 7.0

  • Introduction to QTouch Design Parameters using SAM

    By:

    Last Published: | Latest Version: 2.0.1

    This hands-on will demonstrate the ease of use of the different Atmel QTouch technology tools which are used to develop and tune capacitive buttons, sliders and wheels designs, providing within Atmel Studio the most advanced integrated environment for developing touch-enabled AVR or Cortex-M processor-based applications.

    Supported Products: Atmel Studio 7.0

  • QTouch Library

    By:

    Last Published: | Latest Version: 5.0.1082

    Provides libraries for QTouch. The minimum supported ASF version is 2.11.1.

    Supported Products: Atmel Studio 6.0

  • ARMGCC

    By:

    Last Published: | Latest Version: 3.3.1.93

    The ARM Toolchain Extension for Atmel Studio. ARM-GNU Version:1.0.0.32

    Supported Products: Atmel Studio 6.0

  • MarginOfError

    By:

    Last Published: | Latest Version: 0.5.0

    Show icons indicating lines with errors/warnings.

    Supported Products: Atmel Studio 6.1 , Atmel Studio 6.2

  • VsVim

    By:

    Last Published: | Latest Version: 2.8.0

    VIM emulation layer for Atmel Studio

    Supported Products: Atmel Studio 7.0

  • Maximum Stack Usage Checker

    By:

    Last Published: | Latest Version: 1.2.0

    For AVR8 architecture devices only. Maximum stack usage monitor, showing a visual and percentage of stack used in an application.

    Supported Products: Atmel Studio 6.1 , Atmel Studio 6.2

  • QTouch Composer

    By:

    Last Published: | Latest Version: 5.0.407

    Provides QTouch Analyzer and QTouch Design Wizard

    Supported Products: Atmel Studio 6.0

  • XMEGA-A3BU Xplained - Integrating USB

    By:

    Last Published: | Latest Version: 1.1.0

    This hands-on training shows how to integrate USB in your design.

    Supported Products: Atmel Studio 6.1

  • QTouch Library 5.4

    By:

    Last Published: | Latest Version: 5.4.0.89

    Provides libraries for QTouch. The minimum supported ASF version is 3.19.0.

    Supported Products: Atmel Studio 6.2

  • Build Taskbar Overlay

    By:

    Last Published: | Latest Version: 0.82.0

    Build status overlay on the Windows 7 Taskbar, visually showing when builds are in progress, completed successfully or failed.

    Supported Products: Atmel Studio 7.0

  • MetaOutput

    By:

    Last Published: | Latest Version: 2.1.1.195

    Work with output data / log files never been so simple!

    Supported Products: Atmel Studio 7.0

  • Doxygen Integrator

    By:

    Last Published: | Latest Version: 6.0.0.27

    Generate Doxygen style documentation for a project right from Atmel Studio...

    Supported Products: Atmel Studio 6.0

  • AnkhSVN

    By:

    Last Published: | Latest Version: 2.4.0

    AnkhSVN - Subversion Support for Visual Studio

    Supported Products: Atmel Studio 6.2

  • FreeRTOS Viewer

    By:

    Last Published: | Latest Version: 1.1.520

    This extension automatically retrieves and interprets kernel data structures when FreeRTOS source code is broken in the source debugger.

    Supported Products: Atmel Studio 6.2