gravatar

178

Packages

2,059,270

Downloads of Microchip's packages

Microchip's Profile

Packages (Page 9 of 9) Show all packages

  • MPLAB® ML Data Collector Latest version: 2.0.116

    The MPLAB® ML Data Collector plugin allows users to capture and upload data from MPLAB® Data Visualizer to the MPLAB® ML Development Suite for developing embedded machine learning (ML) models optimized for Microchip MCUs. License for the ML Development Suite can be purchased on Microchip Direct. First time users can login with their myMicrochip cr... More information

    282 downloads

  • HTU2xD Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The HTU21D peripheral module provides the necessary hardware to interface the HTU21D digital relative humidity and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The HTU21D sensor is a self-contained humidity and temperature sensor that is fully calibrate... More information

    278 downloads

  • WiDBG Setup Latest version: 1.0.0

    WiDBG(Wireless Debugging), a new debug and analysis solution for IEEE 802.15.4 Wireless stack offerings from Microchip. WiDBG is a comprehensive system that provides both configurable level of debug options with visualization capability and provides remote or proximity based deployment flexibility based on the development environment. Example appl... More information

    274 downloads

  • TSYS02D Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The TSYS02D peripheral module provides the necessary hardware to interface the TSYS02D digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor... More information

    269 downloads

  • BMF055 Example Project - Motion Interrupt Latest version: 1.0.0

    Sample project for BMF055 – a custom programmable 9-axis motion sensor with Cortex M0+ microcontroller. This project demonstrates how to setup the motion interrupts for BMF055 sensor.

    263 downloads

  • TSYS01 Xplained Pro Example for SAM D20 Latest version: 1.0.0

    The TSYS01 peripheral module provides the necessary hardware to interface the TSYS01 digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS01 sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor ca... More information

    263 downloads

  • ECAN Bit Rate Calculator Plugin Latest version: 1.3.1

    ECAN Bit Rate Calculator is a plugin to calculate parameters of the ECAN module for 16-bit (dsPIC33F, PIC24H, dsPIC33E, PIC24E) and 32-bit (PIC32MX5XX/6XX/7XX, PIC32MZxxxxECxxxx, PIC32MZxxxxEFxxxx) devices. Given the oscillator frequency, the ECAN time segments, and the Desired Baud Rate, this plugin calculates the Fcan frequency, the Time Quantum ... More information

    253 downloads

  • MicrochipPCAP-Utility(Linux) Latest version: 1.1.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4, Zigbee... More information

    246 downloads

  • PIC12 Complementary Output Generator (COG) Latest version: 1.0.0

    Code example showing the usage of the Comparator, COG, and ADC modules in a PIC12F752 device. The main focus is generating 2 complementary outputs and using the Comparator output to insert a phase delay into the rising edge of the source PWM used as the time base for the 2 complementary outputs. PIC12F752 ADC + Comparator + COG Demo This demo use... More information

    207 downloads

  • Mikroe CODEGRIP Probe Latest version: 1.0.1

    Mikroe CODEGRIP Probe enhances capabilities of Microchip’s integrated development environment, adding functionality for communicating with CODEGRIP, Mikroe's programmer & debuger module. For detailed information about plugin please refer to the user manual https://docs.mikroe.com/codegrip-plugin-mplabx/user-manual/

    196 downloads

  • Red Lizard Software Goanna Installer Latest version: 3.6.3

    Goanna Studio for Atmel 6.1 (Free Evaluation)

    180 downloads

  • Remote-USB-Debugging (Not Supported) Latest version: 1.0.16

    Please use MPLAB ICE4 for remote debugging and programming. The Remote-USB-Debugging plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in ... More information

    177 downloads

  • MPLAB® ML Model Builder Latest version: 1.1.29

    The MPLAB® ML Model Builder plugin allows users to develop and deploy embedded machine learning (ML) models based on sensor data from their application. The ML Model Builder includes tools for data management, model development, model testing, and model deployment. License for the ML Development Suite can be purchased on Microchip Direct. First ti... More information

    159 downloads

  • MicrochipPCAP-Utilityx64(MacOS) Latest version: 1.0.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4, Zigbe... More information

    139 downloads

  • Halt Notifier Plugin (Trial) Latest version: 1.0.8

    The HaltNotifier provides the ability to customize any action when target gets halted. Notifications can be customized with actions e.g. sending mail, audio alert, running scripts based on the users. It requires MPLAB X IDE 3.30 or above. To install: Unzip the downloaded ZIP file to two .nbm files on your hard drive. Select Tools > Plugins from t... More information

    127 downloads

  • CPP Check Source Latest version: 2.11.1

    The original name of this program is "C++check" but it was later changed to "cppcheck".

    92 downloads

  • MPLAB-MTCH9010-Plugin Latest version: 1.0.1

    The MTCH9010 Plugin allows user to visualize data and configure the MTCH9010 parameters within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the MTCH9010 configuration through Enhanced Configuration Mode without having to rebuild the project - thus reduces development and tuning time.

    73 downloads

  • XC-16 Source Latest version: 1.1.1

    Download the XC-16 Compiler Source. It includes Binutils 2.14 and GCC 4.5.1 modified to support Microchip's 16-bit architecture. Build instructions and simple build script included; your mileage may vary.

    40 downloads