Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

There are 191 extensions

Displaying results 141 - 160.

Search Index last updated 2026-07-22 00:54:46 UTC

  • adffea35-fa04-4395-b925-7672e2925b7d icon

    SAMD11-XPRO - TCC

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.0

    This training hands-on focuses on highlighting the features of the peripheral Timer/Counter for Control Applications (TCC) present in the SAM D11 devices.

    Supported Products: Atmel Studio 6.2

    668 total downloads

    Tags

    • Atmel_Studio_6.2
  • ir-remote-control-philips-rc5-protocol-encoder-decoder icon

    IR Remote Control - Philips RC5 Protocol Encoder & Decoder

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.1

    This demo showcases the PIC16F's ability to concurrently perform RC5 encoding and decoding while taking advantage of Microchip's eXtreme Low Power (XLP) sleep mode during idle time. The provided source code is written 100% in ANSI C and is completely interrupt-driven. Demo: IR RC5 Transmitter & Receiver Device: PIC16LF1509-I/P (PDIP... More information

    Supported Products: MPLAB X

    632 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.00
    • XC8_1.21
    • Timing
    • Power
    • Management
    • MPLAB
    • X
    • Plug-ins
    • Input/Output
    • Human
    • Interface
    • General
    • Purpose
    • Algorithms
    • PICKit_2_Low_Pin_Count_Demo_Board
    • DM164120-1
    • PIC16LF1509-ICE_Processor_Extension_Pack
    • AC244052
    • PIC12F
    • PIC16F
    • PIC16LF1509
    • MPLAB_X_Plug-ins
    • ECS
  • 99A2A244-8218-4868-A0D1-A1683E6FCC53 icon

    MemoryLogger

    By:

    • Microchip

    Last Published: 2017-12-24 | Latest Version: 1.20.0

    Writes chip memory to file, with selectable viewer applications.

    Supported Products: Atmel Studio 6.2

    629 total downloads

    Tags

    • Atmel_Studio_6.2
    • Debugging
  • WSN-Monitor-Setup icon

    WSN-Monitor-Setup

    By:

    • Microchip
    • CheWireless15.4

    Last Published: 2019-07-11 | Latest Version: 1.0.0

    WSNMonitor is a PC-based GUI diagnostic application for WSNDemo that is used to display the network topology and other information about the IEEE 802.15.4 network. WSNMonitor displays the IEEE 802.15.4 network graph in real time and updates it automatically as the nodes join or leave. The nodes are represented by icons with the node data tips.... More information

    Supported Products: Atmel Studio 6.0

    612 total downloads

    Tags

    • Wireless
    • IEEE802.15.4
    • IEEE802.15
    • 802.15.4
    • 15.4
    • WSN
    • Monitor
    • sensor
    • network
    • wsndemo
    • WSNMonitor
    • MiWi
  • 571cea2f-7d80-473d-97dc-ffca39ea081a icon

    SAM D20 XPRO- QTouch Surface-Surface Tracking

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.0

    The QTouch Surface hands-on training session consists of: 1. Procedure to generate a QTouch Surface project using QTouch project builder wizard. 2. Analysis of surface data using QTouch Analyzer. 3. Low Power configuration. 4. OLED Display integration . NOTE: Hardware platform used for this training module is SAM D20 Xplained... More information

    Supported Products: Atmel Studio 6.2

    598 total downloads

    Tags

    • Atmel_Studio_6.2
  • microchippcap-utility icon

    MicrochipPCAP-Utility(Windows)

    By:

    • Microchip

    Last Published: 2024-09-20 | Latest Version: 1.1.0

    Microchip PCAP Utility Tool connects the Wireshark Graphical User Interface (GUI) and the sniffer firmware running on the ZigBit® USB stick. The sniffer captures the packets based on the channel and channel page selection. Captured data is sent to Wireshark software to show the decoded packets on the GUI. The sniffer captures IEEE® 802.15.4,... More information

    598 total downloads

    Tags

    • Atmel_Studio_6.0
    • Wireless
    • Atmel_Studio_6.1
    • Atmel_Studio_6.2
    • Atmel_Studio_7.0
  • 58709426-7447-4e22-8958-88c8f13b926b icon

    SAM4L-EK - LP Touch Detection using SleepWalking

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 3.0.0

    The goal of this Hands-On is to develop an application based on the SleepWalking™ feature of the SAM4L Peripheral Event System.

    Supported Products: Atmel Studio 6.1

    594 total downloads

    Tags

    • Atmel_Studio_6.1
  • 69615ee2-f01c-4c5d-95cd-96dfe549a504 icon

    LSSClassifier

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 0.1.0

    Provides syntax highlighting for GCC LSS listing files.

    Supported Products: Atmel Studio 6.1

    582 total downloads

    Tags

    • Atmel_Studio_6.1
  • pic12-i2c-master-slave-pwm-demo icon

    PIC12 I2C Master & Slave PWM Demo

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output... More information

    Supported Products: MPLAB X

    534 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • XC8
    • XC8_1.30
    • General
    • Purpose
    • Input/Output
    • MPLAB
    • X
    • Plug-ins
    • PICKit_3
    • PIC12F
    • PIC12(L)F1822
    • PIC12(L)F1840
    • PIC16F
    • PIC16(L)F1823
    • MPLAB_X_Plug-ins
    • ECS
  • elfviewer-plugin icon

    ELFViewer Plugin

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    Plugin for MPLAB-X that allows visualization of an output ELF file. It shows how your program will be laid out on the actual device. Very useful when writing things like bootloaders. The ELFViewer plugin provides a graphical display of the layout of sections within an ELF format file.It accepts most legal ELF file formats generated by the... More information

    Supported Products: MPLAB X

    529 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_Above
    • PIC16
    • PIC24
    • dsPICPIC32
    • MPLAB_X_Plug-ins
    • ECS
  • df5a8919-07fd-4b5e-8bad-90f64506e6d4 icon

    SAMD11-XPRO - DMAC

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.0

    This hands-on training material will demonstrate the use of DMAC for the data transfer between peripheral and memory. An analog voltage measured using ADC will be transferred to the data buffer in internal SRAM.

    Supported Products: Atmel Studio 6.2

    526 total downloads

    Tags

    • Atmel_Studio_6.2
  • MPLAB-Data-Visualizer-MachineLearning-Plugin icon

    Machine Learning Partners Plugin

    By:

    • Microchip

    Last Published: 2022-10-06 | Latest Version: 1.2.0

    In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.

    Supported Products: MPLAB X

    496 total downloads

    Tags

    • MPLAB_X
    • MachineLearning
    • MPLAB_DataVisualizer_Plugins
    • MPLABDataVisualizer
  • c3d6acf5-93f9-4f18-af20-c794a6219fc1 icon

    SAM D21 Xplained Pro DMAC Training

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.0

    Hands-on Training Documentation and Firmware for DMAC peripheral on SAM D21 device. This will demonstrate the use of DMAC for the data transfer between peripheral and memory.

    Supported Products: Atmel Studio 6.2

    495 total downloads

    Tags

    • Atmel_Studio_6.2
  • perform-static-code-analysis-in-mplabx-using-pclint-(1) icon

    Perform Static Code Analysis in MPLABX using PCLint

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 4.1.0

    PCLint is a plugin that makes the user interface more seamless between the PCLint application and the MPLAB X IDE. Although the Plugin is free you have to purchase the third party PCLint application separately. PC-lint for C/C++ the longest continuously advertised software tool in human history, was first introduced in 1985. It will thoroughly... More information

    Supported Products: MPLAB X

    466 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_Plug-ins
    • ECS
  • debugging-applications-using-dmci-mplab-x-30-platform icon

    DMCI

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.71.0

    The Data Monitor and Control Interface (DMCI) provide dynamic input control of application variables in MPLAB IDE projects. Application-generated data can be viewed graphically using any of 4 dynamically-assignable graph windows. Data logging is an important feature for an embedded application. Embedded application requires precise data viewing... More information

    Supported Products: MPLAB X

    457 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_Above
    • XC8
    • XC16
    • XC32
    • Explorer_16
    • REAL-ICE
    • ICD3
    • dsPIC33F
    • PIC32
    • MPLAB_X_Plug-ins
    • ECS
  • 60f2cb91-ece3-423f-ba37-53ed4a5b3eff icon

    EPD Xplained Pro Example for SAM D20

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.1

    EPD Xplained Pro extension board is an e-Paper display (EPD) driving board to connect with Atmel SAM D20 Xplained Pro evaluation kit for user to quickly integrate low power e-Paper display in current designs and projects.

    Supported Products: Atmel Studio 6.1

    447 total downloads

    Tags

    • Atmel_Studio_6.1
  • d69570c6-a392-4b61-9a92-50ac00748d29 icon

    EPD Xplained Pro Example for SAM4L

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.1

    EPD Xplained Pro extension board is an e-Paper display (EPD) driving board to connect with Atmel SAM4L Xplained Pro evaluation kit for user to quickly integrate low power e-Paper display in current designs and projects.

    Supported Products: Atmel Studio 6.1

    398 total downloads

    Tags

    • Atmel_Studio_6.1
  • 15348afb-1489-44c2-9089-91c44bb4e947 icon

    HID Report Writer - Beta

    By:

    • Microchip

    Last Published: 2017-12-22 | Latest Version: 1.0.0

    Supports send and receive HID raw reports

    Supported Products: Atmel Studio 6.1

    394 total downloads

    Tags

    • Atmel_Studio_6.1
  • mplab-starter-kit-for-serial-memory-products icon

    MPLABX Memory Starter Kit Plugin

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.8.0

    Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly... More information

    Supported Products: MPLAB X

    392 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_Above
    • Memory_Starter_Kit_DV243003
    • All_SEEVAL_Family
    • MPLAB_X_Plug-ins
    • ECS
  • scilab-x2c-addon icon

    SCILAB X2C addon

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.1.0

    OPEN SOURCE Rapid Prototyping Graphical Programming for any 16 or 32bit Microchip ( includes all Atmel SMART ARM devices and XMEGA) uC based on SCILAB and X2C Rapid Prototyping environment further information can be found on www.sim2tronic.com. known issues: not all SMART ARM demos are working with the latest Atmel Studio 7 ASF bug... More information

    Supported Products: MPLAB X

    386 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_above
    • Motor
    • Control
    • Input/Output
    • General
    • Purpose
    • Energy
    • Efficiency
    • Algorithms
    • MPLAB
    • X
    • Plug-ins
    • Internet
    • of
    • Things
    • MPLAB
    • HarmonyXC16
    • XC32
    • GNU_Atmel_ARM_compiler
    • GNU_XMEGA_compiler
    • Atmel_ICE
    • PICKit3
    • ICD3
    • Real_ICE
    • PIC24
    • dsPIC33
    • PIC32MX
    • PIC32MZ
    • MPLAB_X_Plug-ins
    • ECS
  • Previous
  • Next
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support